Whitworth Hex Bolt

Caution
- This is a representative image. Please see the product standards for details.
Product Description
· Detailed shape: Standard
· Thread ridge type: Whitworth coarse
· Mounting hole dimensions: Hex Socket
· Surface treatment: None
· Tip shape: Flat end
· Thread (inch): 1/4, 5/16, 3/8, 7/16, 1/2, 5/8, 3/4, 3/16
· Length (mm): 10, 12, 15, 16, 18, 20, 22, 25, 30, 32, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 125
· Material: Stainless steel
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
