Ultra Low-Profile Head Hex Bolt

Brand :
SUNCO
Caution
- This product image is a representative image. For details, see the product standard.
Product Description
[Detailed Shape] Ultra low profile head
[Mounting hole shape] None
[Basic shape] Hexagon
[Material] stainless steel
[Surface treatment] None
[thread type] metric coarse
[unit of purchase] Loose (can be purchased from 1 piece)
[nominal thread size (M)] 3/4/5/6/8/10/12/16/20
[Length L (mm)] 5–100
[Pitch (mm)] 0.5/0.7/0.8/1/1.25/1.5/1.75/2/2.5
Drawing

Specifications Table
| Nominal thread size | B | H | L | ||
|---|---|---|---|---|---|
| Reference dimensions | Tolerance | Reference dimensions | Tolerance | ||
| M3 | 5.5 | +0 -0.2 | 1.5 | +/- 0.15 | L size 6–25 is rough tip |
| M4 | 7 | +0 -0.2 | 1.5 | +/- 0.1 | L size 6–25 is cut and processed from L size 30 Only L size 30 has a header point |
| M5 | 8 | +0 -0.2 | 2.0 | +/- 0.15 | L dimension 8–25 is cut and processed from L dimension 30 Only L dimension 30 has a header point |
| M6 | 10 | +0 -0.6 | 2.0 | +/- 0.25 | L dimension 10–25 is cut and processed from L dimension 30 Only L dimension 30 has a header point |
| M8 | 13 | +0 -0.7 | 2.0 | +/- 0.25 | L size 15–25 is cut processing from L size 30 L size 35–45 is cut processing from L size 50 Header point only for L size 30 and 50 |
| M10 | 14 | +0 -0.7 | 2.0 | +/- 0.3 | L dimension 10–25 is cut and processed from L dimension 30 Only L dimension 30 has a header point |
| M12 | 17 | +0 -0.7 | 3.0 | +/- 0.3 | L dimension 15–25 is cut and processed from L dimension 30 L dimension 30–70 is a header point |
| M16 | 24 | +0 -0.8 | 5.0 | +/- 0.3 | L size 25 is cut and processed from L size 50 L size 30–65 is in stock |
| M20 | 30 | +0 -0.8 | 7.0 | +/- 0.35 | L size 35–60 is pre-ordered |