(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is characterized by its flatness in areas where countersinking is impossible due to thin plate. Ultra-low head, self-tapping screw, cross-recessed, standard (round)
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 252.77 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 408.77 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | [Steel] Steel | [Nickel Plating] Nickel Plating | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 469.34 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 841.15 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 981.34 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 15,818.71 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 9,435.87 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 16 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 10,511.61 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 20 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 11,764.65 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 25 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 13,712.52 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 30 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 11,470.84 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 12,734.71 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 16 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 14,788.65 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 16,104.77 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 18,296.13 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 30 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 16,324.26 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 5 | 16 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 7,508.13 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 20 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 8,803.74 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 10,257.29 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 30 | [Stainless Steel] Stainless Steel | [Black Paint] Black Paint | [Other Special Shapes] Other special shapes | - | Box/package | - | ||
฿ 6.58 ฿ 2.48 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 10 | [Steel] Steel | [Nickel Plating] Nickel Plating | [Other Special Shapes] Other special shapes | - | Low Quantity (can be purchased from one) | - | |||
฿ 387.10 ฿ 197.50 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 3 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | ||
฿ 402.29 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | ||
฿ 8.29 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | |||
฿ 8.94 ฿ 4.02 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | |||
฿ 614.48 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | ||
฿ 696.77 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | ||
฿ 812.90 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | ||
฿ 712.26 ฿ 341.46 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 5 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | Cone Point | Standard | Box/package | Standard | ||
฿ 15.10 ฿ 7.20 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 19.35 ฿ 9.22 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 16 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 22.45 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 20 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 25.55 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 25 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 31.74 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 24.77 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 28.26 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 16 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 34.84 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 20 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 37.94 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 45.68 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 39.10 ฿ 14.64 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 16 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | |||
฿ 43.50 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | ||
฿ 52.20 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard | ||
฿ 65.42 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | Cone Point | Standard | Low Quantity (can be purchased from one) | Standard |
Loading...
Thread Type | Self Tapping Screws | Detailed Shape | Ultra Low Head | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) |
How can we improve?
How can we improve?