1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Phillips Head Screw for Handles【400-500 Pieces Per Package】 (Part Number)

Phillips Head Screw for Handles
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 654.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal Thread (M)] 4
[Pitch (mm)] 0.7
[Detailed shape] Low Head
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Sales unit] Box/package
[Length L (mm)] 20 23 25 30 35 40 45
[Surface treatment] Trivalent chromate non-chrome plating white, Trivalent white, Chromate plating, Stainless steel coating, German brown plating

Part Number
CSPLWH-ST3W-M4-20
CSPLWH-ST3W-M4-23
CSPLWH-ST3W-M4-25
CSPLWH-ST3W-M4-30
CSPLWH-ST3W-M4-35
CSPLWH-ST3W-M4-40
CSPLWH-ST3W-M4-45
CSPLWH-STC-M4-20
CSPLWH-STC-M4-25
CSPLWH-STC-M4-30
CSPLWH-STC-M4-35
CSPLWH-STC-M4-40
CSPLWH-STC-M4-45
CSPLWH-STCNW-M4-20
CSPLWH-STCNW-M4-40
CSPLWH-STGJB-M4-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
SurfaceTreatment

฿ 995.94

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1020[Trivalent Chromate] Trivalent White

฿ 1,313.01

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1023[Trivalent Chromate] Trivalent White

฿ 1,378.56

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1025[Trivalent Chromate] Trivalent White

฿ 1,221.55

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1030[Trivalent Chromate] Trivalent White

฿ 1,331.81

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1035[Trivalent Chromate] Trivalent White

฿ 1,779.48

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1040[Trivalent Chromate] Trivalent White

฿ 1,903.97

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1045[Trivalent Chromate] Trivalent White

฿ 905.49

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -20[Chromate Plating] Chromate Plating

฿ 1,253.05

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -25[Chromate Plating] Chromate Plating

฿ 654.48

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -30[Chromate Plating] Chromate Plating

฿ 1,206.81

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -35[Chromate Plating] Chromate Plating

฿ 1,616.87

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -40[Chromate Plating] Chromate Plating

฿ 1,735.27

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -45[Chromate Plating] Chromate Plating

฿ 847.06

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 1020[Trivalent Chromate] Chrome Plating White

฿ 1,514.23

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1040[Trivalent Chromate] Chrome Plating White

฿ 875.00

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) -20[Copper Plating] German Brown plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Low Head Mounting Hole Shape Phillips
Material Steel Sales Unit Box/package Pitch(mm) 0.7
Basic Shape Standard (Round) Thread Type Metric coarse