1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Head Universal Screw (sold in packs)【5 Pieces Per Package】

Phillips Head Universal Screw (sold in packs)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,687.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel SUS410
[Surface treatment] None, chromate plating
[Surface treatment] (detail)

Part Number
CSPCSTAV-STC-M3.8-25
CSPCSTAV-STC-M3.8-32
CSPCSTAV-STC-M3.8-38
CSPCSTAV-STC-M3.8-45
CSPCSTAV-STC-M3.8-50
CSPCSTAV-STC-M5.3-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 1,687.50

BOLT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 3.825

฿ 1,687.50

BOLT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 3.832

฿ 1,687.50

BOLT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 3.838

฿ 1,687.50

BOLT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 3.845

฿ 1,687.50

BOLT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 3.850

฿ 1,687.50

BOLT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 5.3120

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Sales Unit Box/package Thread ridge type Metric Coarse Detailed Shape Disc