1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fascon Cross Recessed Pan Head【1-100 Pieces Per Package】

Fascon Cross Recessed Pan Head
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Use for mounting metal fittings, equipment, piping, wooden boards, and other materials, in underground concrete environments.

Part Number
CSPPNTFSC-410-M4-25
CSPPNTFSC-410-M4-32
CSPPNTFSC-STTRS-M4-25
CSPPNTFSC-STTRS-M5-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit

฿ 4.96

FTE BOLT 1 Piece(s) Available 5 Day(s) 10425[Stainless] SUS410[N/A] No[N/A] NoLow Quantity (can be purchased from one)

฿ 5.34

FTE BOLT 1 Piece(s) Available 5 Day(s) 10432[Stainless] SUS410[N/A] No[N/A] NoLow Quantity (can be purchased from one)

฿ 2.67

FTE BOLT 1 Piece(s) 5 Day(s) -425Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Low Quantity (can be purchased from one)

฿ 387.10

FTE BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -525Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Thread ridge type Drill Screw Detailed Shape Pan