1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rabcon Sara Phillips Countersunk Head Drill Screw for Concrete【1-160 Pieces Per Package】

Rabcon Sara Phillips Countersunk Head Drill Screw for Concrete
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 0.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel SUS410
[Surface treatment] None, painting, coating

Part Number
CSPCSTFLC-410-M4-45
CSPCSTFLC-410-M5-45
CSPCSTFLC-410-M5-60
CSPCSTFLC-STTRS-M4-32
CSPCSTFLC-STTRS-M4-45
CSPCSTFLC-STTRS-M5-35
CSPCSTFLC-STTRS-M5-60
CSPCSTFLC-STTRS-M5-70
CSPCSTFLC-STTRS-M6-35
CSPCSTFLC-STTRS-M6-45
CSPCSTFLC-STTRS-M6-60
CSPCSTFLC-STTRS-M6-70
CSPCSTFLC-STTRS-M6-75
CSPCSTFLC-STTRS-M6-90
CSPCSTFLC-STTRS-M6-100
CSPCSTFLC-STTRS-M6-110
CSPCSTFLC-STTRS-M6-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit

฿ 580.65

KMU BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10445[Stainless] SUS410NoNoBox/package

฿ 578.71

KMU BOLT 1 Pack(s)

65 Pieces Per Package

5 Day(s) 10545[Stainless] SUS410NoNoBox/package

฿ 15.62

KMU BOLT 1 Piece(s) Available 5 Day(s) 10560[Stainless] SUS410NoNoLow Quantity (can be purchased from one)

฿ 278.10

KMU BOLT 1 Pack(s)

160 Pieces Per Package

5 Day(s) -432Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 0.88

KMU BOLT 1,000 Piece(s) 5 Day(s) -445Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 278.71

KMU BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -535Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 276.77

KMU BOLT 1 Pack(s)

55 Pieces Per Package

5 Day(s) -560Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 282.97

KMU BOLT 1 Pack(s)

43 Pieces Per Package

5 Day(s) -570Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 261.29

KMU BOLT 1 Pack(s)

45 Pieces Per Package

5 Day(s) -635Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 278.71

KMU BOLT 1 Pack(s)

40 Pieces Per Package

5 Day(s) -645Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 272.52

KMU BOLT 1 Pack(s)

32 Pieces Per Package

5 Day(s) -660Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 271.74

KMU BOLT 1 Pack(s)

27 Pieces Per Package

5 Day(s) -670Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 261.68

KMU BOLT 1 Pack(s)

26 Pieces Per Package

5 Day(s) -675Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 278.71

KMU BOLT 1 Pack(s)

20 Pieces Per Package

5 Day(s) -690Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 677.42

KMU BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) -6100Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 612.29

KMU BOLT 5 Piece(s) 5 Day(s) -6110Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

฿ 1,006.45

KMU BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) -6120Steel[Paint / Coating] Painting / CoatingR Silver (Ruspert Silver)Box/package

Loading...

  1. 1

Basic Information

Type Other concrete screws Mounting Hole Shape Phillips Thread ridge type Metric coarse
Detailed Shape Disc