(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves high extraction resistance without lowering thread strength.
Part Number |
---|
CSPPNTFFMC-410-M4-25 |
CSPPNTFFMC-410-M4-32 |
CSPPNTFFMC-410-M4-50 |
CSPPNTFFMC-410-M5-25 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|---|---|
฿ 1,671.62 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | ||
฿ 6.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 32 | ||
฿ 10.06 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 50 | ||
฿ 11.61 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 |
Loading...
Type | Other concrete screws | Material | SUS410 | Surface Treatment | No |
---|---|---|---|---|---|
Surface Treatment (Details) | No | Sales Unit | Box/package | Thread ridge type | Metric Coarse |
Detailed Shape | Pan |
How can we improve?
How can we improve?