1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-drilling Screw Countersink Cross Recessed Drill Screw Countersink Head【500 Pieces Per Package】

SA11 FASTENING

Self-drilling Screw Countersink Cross Recessed Drill Screw Countersink Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 805.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

One pack contains 350 to 500 pieces. It is a product with a trumpet head.

Part Number
CSPCSSF-STU-D3.5-32
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 805.39

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 3.5 Length L (mm) 32 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Bright Chromate Plating Thread Type Drill Screw Tip Shape Other special shapes
Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPCSSF-STU-D3.5-32 in the Self-drilling Screw Countersink Cross Recessed Drill Screw Countersink Head series.