1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pan Head Self-Tapping Screw With Cross-Head (Type 2 Grooved, B-1 Type) P-1 (JIS Plain W)【600-2,500 Pieces Per Package】

Pan Head Self-Tapping Screw With Cross-Head (Type 2 Grooved, B-1 Type) P-1 (JIS Plain W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,048.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw heads incorporate flat washers to prevent slippage.

Part Number
CSPPNNNDP2-ST3W-TP3-8
CSPPNNNDP2-ST3W-TP3-10
CSPPNNNDP2-ST3W-TP4-8
CSPPNNNDP2-ST3W-TP4-10
CSPPNNNDP2-ST3W-TP4-12
CSPPNNNDP2-ST3W-TP4-20
CSPPNNNDP2-ST3W-TP4-25
CSPPNNNDP2-ST3W-TP5-10
CSPPNNNDP2-ST3W-TP5-12
CSPPNNNDP2-ST3W-TP5-16
CSPPNNNDP2-STC-TP3-10
CSPPNNNDP2-STC-TP3-12
CSPPNNNDP2-STC-TP4-8
CSPPNNNDP2-STC-TP4-12
CSPPNNNDP2-STC-TP4-16
CSPPNNNDP2-STC-TP4-20
CSPPNNNDP2-STC-TP5-16
CSPPNNNDP2-STCB-TP4-12
CSPPNNNDP2-STCNW-TP3-10
CSPPNNNDP2-STN-TP4-16
CSPPNNNDP2-STTNB-TP3-10
CSPPNNNDP2-STU-TP3-10
CSPPNNNDP2-STU-TP3-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 4,546.75

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent White

฿ 4,138.22

BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent White

฿ 3,883.14

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent White

฿ 3,701.22

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10410[Trivalent Chromate] Trivalent White

฿ 3,093.50

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10412[Trivalent Chromate] Trivalent White

฿ 2,470.03

BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10420[Trivalent Chromate] Trivalent White

฿ 2,048.28

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10425[Trivalent Chromate] Trivalent White

฿ 3,632.12

BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10510[Trivalent Chromate] Trivalent White

฿ 3,694.62

BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10512[Trivalent Chromate] Trivalent White

฿ 3,114.33

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10516[Trivalent Chromate] Trivalent White

฿ 3,425.82

BOLT 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) -310[Chromate Plating] Chromate Plating

฿ 5,264.23

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) -312[Chromate Plating] Chromate Plating

฿ 3,552.85

BOLT 1 Pack(s)

1,600 Pieces Per Package

5 Day(s) -48[Chromate Plating] Chromate Plating

฿ 2,837.91

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) -412[Chromate Plating] Chromate Plating

฿ 2,202.58

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -416[Chromate Plating] Chromate Plating

฿ 2,269.82

BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) -420[Chromate Plating] Chromate Plating

฿ 2,859.25

BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -516[Chromate Plating] Chromate Plating

฿ 3,484.25

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) -412[Chromate Plating] Black Chromate

฿ 4,293.20

BOLT 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) 10310[Chromium free] Chrome Plating White

฿ 3,435.47

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10416[Nickel Plating] Nickel Plating

฿ 5,555.39

BOLT 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) 10310[Chromium free] Non-chrome Black

฿ 3,425.82

BOLT 1 Pack(s)

1,800 Pieces Per Package

14 Day(s) -310[Bright Chrome Plating] Bright Chromate Plating

฿ 5,264.23

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) -312[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip Shape Other special shapes
Additional Shape Washer Included Sales Unit Box/package