Cross Recessed Hex Upset Tapping Screw, Type 2 Grooveless B-0 Shape

Brand :
SUNCO

Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Tapered down to the top 2.5 to 3 threads, providing a finer pitch than type 1.
[Features]
・The tip of the 2nd class tapping is cut 1/4, and the cutting part acts as a blade to scrape the mating material.
・The pitch is finer than the 1st type tapping.
[Applications]
・Ideal for thin steel plates and thick plates (5 mm or less) resin, hard rubber.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat