(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An exceptional wing nut design that aims for ease of knob gripping.
[Feature]
· The head is nylon 66 and the thread section is SWRM-10 (trivalent chromate treated) insert molding.
[Applications]
· The product is ideal for various measuring instruments, electrical, machines and metal goods.
Part Number |
---|
CHN-ST-M5 |
CHN-ST-M6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 7,161.29 | DMB NUT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 5 | Box/package | ||
฿ 51.87 | DMB NUT | 1 Piece(s) | 5 Day(s) | 10 | 6 | Low Quantity (can be purchased from one) |
Loading...
Material | Resin | Surface Treatment | Fabric | Thread Type | Metric coarse |
---|---|---|---|---|---|
Applications, Functions | Standard | Surface Treatment (Details) | Fabric |
How can we improve?
How can we improve?