1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Wing Nut Number 1 Black【700 Pieces Per Package】

Nylon Wing Nut Number 1 Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,838.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An exceptional wing nut design that aims for ease of knob gripping.
[Feature]
· The head is nylon 66 and the thread section is SWRM-10 (trivalent chromate treated) insert molding.
[Applications]
· The product is ideal for various measuring instruments, electrical, machines and metal goods.

Part Number
CHN-ST-M3
CHN-ST-M4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 10,838.71

DMB NUT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 103

฿ 18,490.00

DMB NUT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 104

Loading...

  1. 1

Basic Information

Material Resin Surface Treatment Fabric Thread Type Metric coarse
Applications, Functions Standard Sales Unit Box/package Surface Treatment (Details) Fabric