(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The butterfly-type wings on these nuts make it easy to screw and unscrew them by hand. The steel sheet has been pressed to make the center hollow.
Part Number |
---|
CHNH-ST3W-W1/4 |
CHNH-STC-W1/4 |
CHNH-STC-W5/16 |
CHNH-STGJB-W3/16 |
CHNH-STU-W3/16 |
CHNH-STU-W5/16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Nominal of Thread (inch) | Surface Treatment (Details) | Height |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,864.33 | OPG NUT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | 1/4 | [Trivalent Chromate] Trivalent White | 10 | ||
฿ 1,272.87 | OPG NUT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | [Chromate Plating] Chromate Plating | 1/4 | [Chromate Plating] Chromate Plating | 10 | ||
฿ 1,584.35 | OPG NUT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | [Chromate Plating] Chromate Plating | 5/16 | [Chromate Plating] Chromate Plating | 11 | ||
฿ 2,158.54 | OPG NUT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | Silver / copper / tin plated | 3/16 | [Copper Plating] German Brown plating | 9.5 | ||
฿ 1,913.11 | OPG NUT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 3/16 | Bright Chromate Plating | 9.5 | ||
฿ 1,584.35 | OPG NUT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 5/16 | Bright Chromate Plating | 11 |
Loading...
Material | Steel | Thread Type | Whitworth Coarse | Applications, Functions | Standard |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?