(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The butterfly-type wings on these nuts make it easy to screw and unscrew them by hand. The steel sheet has been pressed to make the center hollow.
Part Number |
---|
CHNL-ST3W-W1/4 |
CHNL-STC-W1/4 |
CHNL-STU-W1/4 |
CHNL-STU-W3/8 |
CHNL-STU-W3/16 |
CHNL-STU-W5/16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Nominal of Thread (inch) | Surface Treatment (Details) | Height |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,187.50 | OPG NUT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | 1/4 | [Trivalent Chromate] Trivalent White | 10 | ||
฿ 754.58 | OPG NUT | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | [Chromate Plating] Chromate Plating | 1/4 | [Chromate Plating] Chromate Plating | 10 | ||
฿ 1,042.69 | OPG NUT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 1/4 | Bright Chromate Plating | 10 | ||
฿ 1,319.62 | OPG NUT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 3/8 | Bright Chromate Plating | 13.0 | ||
฿ 1,058.44 | OPG NUT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 3/16 | Bright Chromate Plating | 9.5 | ||
฿ 1,527.44 | OPG NUT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 5/16 | Bright Chromate Plating | 13.0 |
Loading...
Material | Steel | Thread Type | Whitworth Coarse | Applications, Functions | Standard |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?