(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An exceptional knob design that aims for ease of turning.
[Feature]
· The head is nylon 66 and the thread section is SWRM-10 (trivalent chromate treated) insert molding.
[Applications]
· The product is ideal for various measuring instruments, electrical, machines and metal goods.
Part Number |
---|
HANWGHW3-ST3W-M8-10 |
HANWGHW3-ST3W-M8-15 |
HANWGHW3-ST3W-M8-20 |
HANWGHW3-ST3W-M8-30 |
HANWGHW3-ST3W-M8-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5,287.61 | DMB BOLT | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | 10 | 10 | ||
฿ 4,087.74 | DMB BOLT | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 15 | ||
฿ 4,210.37 | DMB BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 20 | ||
฿ 3,754.84 | DMB BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 30 | ||
฿ 3,007.74 | DMB BOLT | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 50 |
Loading...
Nominal of Thread (M) | 8 | Pitch(mm) | 1.25 | Detailed Shape | Butterfly |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hand tightening bolt | Material | Steel |
Surface Treatment | Trivalent White | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package |
How can we improve?
How can we improve?