1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Black Nylon Wing Screw Number 2【1-200 Pieces Per Package】

Black Nylon Wing Screw Number 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An exceptional wing screw design that aims for ease of knob gripping.
[Feature]
· The head is nylon 66 and the thread section is SWCH (trivalent chromate treated) insert molding.
[Applications]
· Various measuring instruments.
· Electrical, machines, metal goods.

Part Number
HANWGHB2-ST3W-M5-10
HANWGHB2-ST3W-M5-15
HANWGHB2-ST3W-M5-25
HANWGHB2-ST3W-M5-30
HANWGHB2-ST3W-M5-35
HANWGHB2-ST3W-M5-40
HANWGHB2-ST3W-M5-45
HANWGHB2-ST3W-M5-50
HANWGHB2-ST3W-M6-10
HANWGHB2-ST3W-M6-15
HANWGHB2-ST3W-M6-20
HANWGHB2-ST3W-M6-25
HANWGHB2-ST3W-M6-30
HANWGHB2-ST3W-M6-35
HANWGHB2-ST3W-M6-40
HANWGHB2-ST3W-M6-45
HANWGHB2-ST3W-M6-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Sales Unit

฿ 4,471.74

DMB BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105100.8Box/package

฿ 3,870.97

DMB BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105150.8Box/package

฿ 3,092.90

DMB BOLT 1 Pack(s)

170 Pieces Per Package

5 Day(s) 105250.8Box/package

฿ 2,845.16

DMB BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 105300.8Box/package

฿ 2,980.65

DMB BOLT 1 Pack(s)

140 Pieces Per Package

13 Day(s) 105350.8Box/package

฿ 2,818.06

DMB BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 105400.8Box/package

฿ 2,694.19

DMB BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) 105450.8Box/package

฿ 2,652.00

DMB BOLT 1 Pack(s)

110 Pieces Per Package

5 Day(s) 105500.8Box/package

฿ 4,180.65

DMB BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106101Box/package

฿ 4,180.65

DMB BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106151Box/package

฿ 3,290.32

DMB BOLT 1 Pack(s)

170 Pieces Per Package

5 Day(s) 106201Box/package

฿ 3,019.35

DMB BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 106251Box/package

฿ 36.77

DMB BOLT 1 Piece(s) 5 Day(s) 106301Low Quantity (can be purchased from one)

฿ 3,019.35

DMB BOLT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 106351Box/package

฿ 2,880.00

DMB BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) 106401Box/package

฿ 2,767.74

DMB BOLT 1 Pack(s)

110 Pieces Per Package

5 Day(s) 106451Box/package

฿ 2,593.55

DMB BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106501Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Steel Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End