(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Durable to allow for repeated use. The Delrin (acetal resin) resin used offers excellent resistance against many types of weak acids, weak alkalis, gasoline, lubricants, ethers, and various types of solvents.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit | Plastic Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,748.39 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | [POM] Delrin 500 | ||
฿ 66.97 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | [POM] Delrin 500 | |||
฿ 71.23 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | [POM] Delrin 500 | |||
฿ 57.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | [POM] Delrin 500 | |||
฿ 59.67 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | [POM] Delrin 500 | |||
฿ 9,243.10 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 7,354.84 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | 0.7 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 7,200.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 7,390.48 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 5 | 35 | 0.8 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 7,664.52 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 20 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 3,997.83 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 4,892.90 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 40 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 5,574.19 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 24 Day(s) | 10 | 6.1 | 30 | 1 | [Steel] Steel | [Not Provided] Fabric | Box/package | [POM] Delrin 500 | ||
฿ 225.51 | FASTENING | 1 Piece(s) | 32 Day(s) | 10 | 8 | 45 | 1.25 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | [POM] Delrin 500 | |||
฿ 18,580.65 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 3 | 8 | 0.5 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 9,000.00 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | - | 4 | 8 | 0.7 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 7,200.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 5 | 15 | 0.8 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 7,695.24 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 5 | 35 | 0.8 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 7,741.94 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 6 | 12 | 1 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 3,997.37 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 6 | 20 | 1 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 4,025.81 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 6 | 30 | 1 | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 18,580.65 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 3 | 8 | 0.5 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 9,000.00 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | - | 4 | 8 | 0.7 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 7,200.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 5 | 15 | 0.8 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 7,695.24 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 5 | 35 | 0.8 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 7,741.94 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 6 | 12 | 1 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 7,988.40 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 6 | 15 | 1 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 183.33 | SA11 FASTENING | 1 Piece(s) | 16 Day(s) | - | 6 | 20 | 1 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | [POM] Delrin 500 | |||
฿ 4,025.81 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | - | 6 | 30 | 1 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | [POM] Delrin 500 | ||
฿ 87.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 87.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 85.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 87.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 86.71 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 88.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 16 | 0.5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 82.84 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 80.80 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 13,935.48 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 4 | 14 | 0.7 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | [POM] Delrin | ||
฿ 85.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 138.05 ฿ 39.05 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 20 | 0.7 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 88.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 88.07 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 82.84 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 87.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 89.39 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 86.71 ฿ 41.25 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 16 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 91.35 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 20,700.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 31 Day(s) | 10 | 5 | 30 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | ||
฿ 191.67 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 9,885.72 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 5 | 50 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | [POM] Delrin | ||
฿ 14,933.34 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 5 | 55 | 0.8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | [POM] Delrin | ||
฿ 89.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 92.52 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 14 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 90.58 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 15 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 92.90 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 16 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 153.33 | SA11 FASTENING | 1 Piece(s) | 16 Day(s) | 10 | 6 | 20 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 93.68 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 25 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 197.06 ฿ 118.35 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 30 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin | |||
฿ 219.00 | SA11 FASTENING | 1 Piece(s) | 11 Day(s) | 10 | 6 | 55 | 1 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [POM] Delrin |
Loading...
Detailed Shape | urea | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End |
How can we improve?
How can we improve?