U-Bolt (for Steel Pipe)

Caution
- Please note that if the mating part is to be prepared by the customer, it will not fit unless it is over-tapped according to the standard.
- Since hot-dip galvanizing results in a very thick coating, please select a product with the same surface treatment for the mating component.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
U-bolt is a U-shaped bolt as its name suggests.
[Features]
·Both ends male threaded.
·U-bolts need a nut to be used, while other bolts are rotated to be fastened.
·Tightened from the opposite side in a closing manner
[Applications]
·It is ideal for fixing piping, etc.
Product Overview of U Bolt Steel Pipe
Material
Steel (ST): SS400 (equivalent)
Stainless steel (SUS): SUS304 (equivalent)
Corrosion resistant stainless steel (316 L): SUS316L (equivalent)
Drawing

* Nuts are not included.
Specifications Table
| Thread Diameter | M4 *1 | M5 *1 | M6 | M8 | M10 | M12 | M16 | M20 | M24 | M30*2 | ||||||||||||||||||||||
| d | 3.50 | 4.37 | 5.23 | 6.80-7.03 | 8.25-8.85 | 10.65 to 11.20 | 14.20-14.56 | 18.20 | 21.80 | 27.50 | ||||||||||||||||||||||
| Steel pipe nominal dimensions | Steel pipe outer diameter | P | H | E | P | H | E | P | H | E | P | H | E | P | H | E | P | H | E | P | H | E | P | H | E | P | H | E | P | H | E | |
| Millimetric system | Inch Series | |||||||||||||||||||||||||||||||
| 6A | 1/8B | 10.5 | 18 | 24 | 15 | |||||||||||||||||||||||||||
| 8A | 1/4B | 13.8 | 21 | 27 | 15 | |||||||||||||||||||||||||||
| 10A | 3/8B | 17.3 | 23 | 40 | 22 | 25 | 33 | 18 | 27 | 38 | 24 | 28 | 43 | 28 | ||||||||||||||||||
| 15A | 1/2B | 21.7 | 28 | 47 | 30 | 29 | 47 | 30 | 29.5 | 36 | 18 | 31 | 42 | 24 | 34 | 46 | 30 | |||||||||||||||
| 20A | 3/4B | 27.2 | 34 | 53 | 30 | 35 | 53 | 30 | 34 | 42 | 18 | 37 | 48 | 24 | 40 | 51 | 30 | |||||||||||||||
| 25A | 1B | 34.0 | 40 | 60 | 30 | 41 | 60 | 30 | 41 | 49 | 25 | 44 | 54 | 25 | 46 | 59 | 30 | 48 | 68 | 35 | ||||||||||||
| 32A | 1-1/4B | 42.7 | 51 | 69 | 30 | 50.5 | 57 | 25 | 52 | 62 | 30 | 56 | 68 | 30 | 57 | 70 | 35 | |||||||||||||||
| 40A | 1-1/2B | 48.6 | 57 | 74 | 30 | 57 | 68 | 25 | 59 | 67 | 30 | 62 | 74 | 30 | 63 | 81 | 35 | |||||||||||||||
| 50A | 2B | 60.5 | 69 | 86 | 30 | 70 | 80 | 30 | 72 | 80 | 30 | 74 | 85 | 30 | 76 | 90 | 35 | |||||||||||||||
| 65A | 2-1/2B | 76.3 | 84 | 96 | 30 | 86 | 96 | 30 | 88 | 107 | 35 | 90 | 107 | 45 | ||||||||||||||||||
| 80A | 3B | 89.1 | 97 | 107 | 30 | 99 | 109 | 30 | 101 | 117 | 35 | 103 | 119 | 45 | ||||||||||||||||||
| 90A | 3-1/2B | 101.6 | 110 | 133 | 35 | 112 | 130 | 35 | 115 | 132 | 35 | 116 | 131 | 45 | ||||||||||||||||||
| 100A | 4B | 114.3 | 124 | 142 | 35 | 126 | 145 | 35 | 129 | 150 | 45 | 134 | 151 | 60 | ||||||||||||||||||
| 125A | 5B | 139.8 | 150 | 168 | 40 | 152 | 175 | 40 | 154 | 175 | 45 | 160 | 175 | 60 | ||||||||||||||||||
| 150A | 6B | 165.2 | 176 | 194 | 40 | 180 | 200 | 40 | 182 | 201 | 45 | 186 | 202 | 60 | ||||||||||||||||||
| 175A | 7B | 190.7 | 207 | 227 | 45 | |||||||||||||||||||||||||||
| 200A | 8B | 216.3 | 230 | 250 | 50 | 232 | 252 | 45 | 236 | 254 | 60 | 239 | 263 | 70 | ||||||||||||||||||
| 250A | 10B | 267.4 | 280 | 305 | 50 | 282 | 308 | 50 | 286 | 308 | 60 | 289 | 315 | 70 | ||||||||||||||||||
| 300A | 12B | 318.5 | 331 | 358 | 50 | 332 | 360 | 50 | 341 | 368 | 70 | 344 | 371 | 80 | 346 | 363 | 80 | |||||||||||||||
| 350A | 14B | 355.6 | 372 | 397 | 60 | 376 | 401 | 70 | 377 | 403 | 80 | 383 | 399 | 80 | ||||||||||||||||||
| 400A | 16B | 406.4 | 422 | 448 | 60 | 426 | 454 | 70 | 429 | 455 | 80 | 434 | 446 | 80 | ||||||||||||||||||
| 450A | 18B | 457.2 | 478 | 508 | 75 | 481 | 507 | 80 | 484 | 508 | 80 | 496 | 535 | 115 | ||||||||||||||||||
| 500A | 20B | 508.0 | 529 | 560 | 80 | 532 | 560 | 80 | 539 | 572 | 110 | 548 | 586 | 115 | ||||||||||||||||||
| 550A | 22B | 558.8 | 591 | 624 | 110 | 598 | 636 | 115 | ||||||||||||||||||||||||
| 600A | 24B | 609.6 | 635 | 665 | 80 | 642 | 675 | 110 | 650 | 688 | 115 | |||||||||||||||||||||
| 650A | 26B | 660.4 | 700 | 738 | 115 | |||||||||||||||||||||||||||
- *1 M4 and M5 are stainless steel only /*2 M30 is steel only