(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Thread type] Whitworth coarse
[Tip shape] Flat tip
[Applications] Standard
[Thread type] Fully-threaded
[Nominal thread (inch)] 3/8, 1/2, 5/8, 3/4
[Length L (mm)] 30 to 150
[Surface treatment] None, trivalent white, bright chromate plating, molten zinc plating, chromate plating, etc., available.
Dimensional drawing
Nominal of Thread D | a | b | c | D | t | h | H (Reference) |
---|---|---|---|---|---|---|---|
1/4 | 24.5 | 14.5 | 5 | 13 | 4 | 15 | 27.2 |
5/16 | 32.6 | 20 | 6 | 16 | 5 | 17 | 33.3 |
3/8 | 41 | 25 | 8 | 20 | 7 | 21 | 41.5 |
1//2 | 50 | 30 | 10 | 25 | 9 | 26 | 51 |
5/8 | 60 | 35 | 12.5 | 30 | 11 | 30 | 60 |
3/4 | 72 | 40 | 16 | 35 | 13 | 35 | 71 |
7/8 | 81 | 45 | 18 | 40 | 15 | 40 | 80.5 |
1" | 90 | 50 | 20 | 45 | 18 | 45 | 90 |
1"-1/4 | 110 | 60 | 25 | 60 | 22 | 55 | 110 |
1"-1/2 | 133 | 70 | 31.5 | 70 | 26 | 65 | 131.5 |
1"-3/4 | 151 | 80 | 35.5 | 80 | 30 | 75 | 150.5 |
2" | 170 | 90 | 40 | 90 | 35 | 85 | 170 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Material | Surface Treatment | Sales Unit | Nominal of Thread (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 269.42 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | |||
฿ 271.35 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 40 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | |||
฿ 181.55 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 50 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | |||
฿ 710.32 | BOLT | 1 Piece(s) | 6 Day(s) | 10 | 80 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | |||
฿ 660.77 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 100 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | |||
฿ 764.90 | BOLT | 1 Piece(s) | 15 Day(s) | 10 | 150 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | |||
฿ 313.55 | BOLT | 1 Piece(s) | 6 Day(s) | 10 | 50 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/4 | |||
฿ 214.06 | BOLT | 1 Piece(s) | 6 Day(s) | 10 | 30 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | |||
฿ 215.61 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 40 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | |||
฿ 157.16 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 50 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | |||
฿ 418.84 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 100 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | |||
฿ 338.71 | BOLT | 1 Piece(s) | 6 Day(s) | 10 | 40 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 5/8 | |||
฿ 223.74 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 50 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 5/8 | |||
฿ 913.94 | BOLT | 1 Piece(s) | 6 Day(s) | 10 | 100 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 5/8 | |||
฿ 1,006.63 | BOLT | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | ||
฿ 21,047.62 | BOLT | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 10 | 40 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | ||
฿ 1,146.15 | BOLT | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | ||
฿ 33,005.42 | BOLT | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | 60 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | 1/2 | ||
฿ 24,961.94 | BOLT | 1 Pack(s) | 15 Pieces Per Package | 6 Day(s) | 10 | 100 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | 1/2 | ||
฿ 1,019.23 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | |||
฿ 1,019.23 | BOLT | 1 Piece(s) | 5 Day(s) | 10 | 40 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | |||
฿ 876.00 | BOLT | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | ||
฿ 33,294.19 | BOLT | 1 Pack(s) | 30 Pieces Per Package | 6 Day(s) | 10 | 80 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | 3/8 | ||
฿ 37,988.13 | BOLT | 1 Pack(s) | 30 Pieces Per Package | 6 Day(s) | 10 | 100 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | 3/8 | ||
฿ 21,572.90 | BOLT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 100 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | 5/8 |
Loading...
Thread Type | Whitworth Coarse | Tip Shape | Flat End | Application | Standard |
---|---|---|---|---|---|
Screw Type | Complete thread |
How can we improve?
How can we improve?