1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Nut Whitworth【10 Pieces Per Package】 (Part Number)

WKI NUT

Mechanical Nut Whitworth
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 861.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] SS400
[Surface treatment] Chromate plating Threaded
[Type] Whitworth coarse Application/function Standard
[Unit of purchase] Box/pack
[Nominal thread (in)] 3/8
[Surface treatment] (Details) Chromate plating

Part Number
CHN-STC-W3/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 861.29

WKI NUT 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Material SS400 Surface Treatment Chromate Plating Screw Thread Types Whitworth Coarse
Application / Functions Standard Sales Unit Box/package Thread Nominal (inch) 3/8
Surface Treatment (Details) Chromate Plating

Please check the type/dimensions/specifications of the part CHN-STC-W3/8 in the Mechanical Nut Whitworth series.