1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECO-BS Small Hexagon Nut Type 2 Cut

SA1 NUT

ECO-BS Small Hexagon Nut Type 2 Cut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 19.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Nominal Thread (M)] 8
[Materials] Brass
[Surface treatment] None Thread
[Type]Metric Coarse, Application/Function: Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none, hex nut standard, Type 2

Part Number
HNT2-BR-MS8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 19.43

SA1 NUT 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Brass Sales Unit Low Quantity (can be purchased from one)
Applications, Functions Standard Hex Nut Type Type2