(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24.
[Surface treatment] None, nickel plating, chrome plating.
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment (Details)] None, nickel plating, chrome plating.
[Type] HNT3-BRN-MS, HNT3-BR-MS, HNT3-BRH-MS.
Part Number |
---|
HNT1-BR-MS8 |
HNT1-BRN-MS8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 19.43 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | - | Low Quantity (can be purchased from one) | - | ||
฿ 7,058.29 | SA1 NUT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | Nickel Plating | Box/package | [Nickel Plating] Nickel Plating |
Loading...
Nominal of Thread (M) | 8 | Material | Brass | Applications, Functions | Standard |
---|---|---|---|---|---|
Hex Nut Type | Type1 |
How can we improve?
How can we improve?