1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass (Low Cadmium Agent) Hexagon Nut (3 Types) (Other Fine) (Cutting)【1-200 Pieces Package】

SA1 NUT

Brass (Low Cadmium Agent) Hexagon Nut (3 Types) (Other Fine) (Cutting)【1-200 Pieces Package】
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product with chamfering on both faces and a height that is approximately 60% of the nominal diameter.

Part Number
HNTO3-BR-MS12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 44.90

SA1 NUT 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Brass Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Surface Treatment (Details) No
Hex Nut Type Type3

Please check the type/dimensions/specifications of the part HNTO3-BR-MS12 in the Brass (Low Cadmium Agent) Hexagon Nut (3 Types) (Other Fine) (Cutting)【1-200 Pieces Package】 series.