1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECO-BS Small Hexagon Nut Type 1 Fine (Cut)【1-150 Pieces Per Package】

ECO-BS Small Hexagon Nut Type 1 Fine (Cut)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Materials] Brass.
[Type of thread] Metric fine.
[Application/Function] Standard.
[Hex nut standard] Type 1.
[Nominal thread (M)] 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24.
[Surface treatment] None, nickel plating, chrome plating.
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment (Details)] None, nickel plating, chrome plating.

Part Number
HNTST1-BR-MS4
HNTST1-BR-MS5
HNTST1-BR-MS6
HNTST1-BR-MS8
HNTST1-BR-MS10
HNTST1-BR-MS12
HNTST1-BR-MS14
HNTST1-BR-MS16
HNTST1-BR-MS18
HNTST1-BR-MS20
HNTST1-BR-MS22
HNTST1-BR-MS24
HNTST1-BRH-MS10
HNTST1-BRH-MS12
HNTST1-BRH-MS16
HNTST1-BRH-MS18
HNTST1-BRN-MS6
HNTST1-BRN-MS10
HNTST1-BRN-MS12
HNTST1-BRN-MS16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)

฿ 6.69

SA1 NUT 1 Piece(s) Available 5 Day(s) 104-Low Quantity (can be purchased from one)-

฿ 6.58

SA1 NUT 1 Piece(s) Available 5 Day(s) 105-Low Quantity (can be purchased from one)-

฿ 10.92

SA1 NUT 1 Piece(s) Available 5 Day(s) 106-Low Quantity (can be purchased from one)-

฿ 18.18

SA1 NUT 1 Piece(s) Available 5 Day(s) 108-Low Quantity (can be purchased from one)-

฿ 36.32

SA1 NUT 1 Piece(s) Available 5 Day(s) 1010-Low Quantity (can be purchased from one)-

฿ 52.96

SA1 NUT 1 Piece(s) Available 5 Day(s) 1012-Low Quantity (can be purchased from one)-

฿ 78.48

SA1 NUT 1 Piece(s) Available 5 Day(s) 1014-Low Quantity (can be purchased from one)-

฿ 109.34

SA1 NUT 1 Piece(s) Available 5 Day(s) 1016-Low Quantity (can be purchased from one)-

฿ 155.05

SA1 NUT 1 Piece(s) Available 5 Day(s) 10--Low Quantity (can be purchased from one)-

฿ 211.81

SA1 NUT 1 Piece(s) Available 5 Day(s) 1020-Low Quantity (can be purchased from one)-

฿ 265.91

SA1 NUT 1 Piece(s) Available 5 Day(s) 10--Low Quantity (can be purchased from one)-

฿ 370.29

SA1 NUT 1 Piece(s) Available 5 Day(s) 1024-Low Quantity (can be purchased from one)-

฿ 4,617.15

SA1 NUT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 1010Chrome PlatingBox/packageChrome Plating

฿ 4,335.48

SA1 NUT 1 Pack(s)

100 Pieces Per Package

14 Day(s) 1012Chrome PlatingBox/packageChrome Plating

฿ 8,903.23

SA1 NUT 1 Pack(s)

100 Pieces Per Package

14 Day(s) 1016Chrome PlatingBox/packageChrome Plating

฿ 12,658.06

SA1 NUT 1 Pack(s)

100 Pieces Per Package

14 Day(s) 10-Chrome PlatingBox/packageChrome Plating

฿ 11.53

SA1 NUT 1 Piece(s) Available 5 Day(s) 106Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 38.86

SA1 NUT 1 Piece(s) Available 5 Day(s) 1010Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 54.97

SA1 NUT 1 Piece(s) 5 Day(s) 1012Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 7,548.39

SA1 NUT 1 Pack(s)

100 Pieces Per Package

14 Day(s) 1016Nickel PlatingBox/package[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Material Brass Applications, Functions Standard Hex Nut Type Type1