1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Nut, Class 2【1-500 Pieces Per Package】

Heavy Nut, Class 2
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 28.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Nominal diameter and height of the nut are same.

Part Number
HNTH2-S45C-M12
HNTH2-S45C-M16
HNTH2-S45C-M18
HNTH2-S45C-M20
HNTH2-S45C-M24
HNTH2-SUS-M8
HNTH2-SUS-M10
HNTH2-SUS-M12
HNTH2-SUS-M14
HNTH2-SUS-M16
HNTH2-SUS-M18
HNTH2-SUS-M20
HNTH2-SUS-M22
HNTH2-SUS-M24
HNTH2-SUS-M27
HNTH2-SUS-M30
HNTH2-SUS-M36
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Sales Unit

฿ 28.19

SA1 NUT 1 Piece(s) Available 5 Day(s) 1012[Steel] S45CLow Quantity (can be purchased from one)

฿ 50.29

SA1 NUT 1 Piece(s) Available 5 Day(s) 1016[Steel] S45CLow Quantity (can be purchased from one)

฿ 66.58

SA1 NUT 1 Piece(s) 5 Day(s) 10-[Steel] S45CLow Quantity (can be purchased from one)

฿ 73.15

SA1 NUT 1 Piece(s) Available 5 Day(s) 1020[Steel] S45CLow Quantity (can be purchased from one)

฿ 123.43

SA1 NUT 1 Piece(s) Available 5 Day(s) 1024[Steel] S45CLow Quantity (can be purchased from one)

฿ 15,200.00

SA1 NUT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Stainless Steel] Stainless SteelBox/package

฿ 61.34

SA1 NUT 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)

฿ 83.81

SA1 NUT 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)

฿ 8,601.29

SA1 NUT 1 Pack(s)

110 Pieces Per Package

14 Day(s) 1014[Stainless Steel] Stainless SteelBox/package

฿ 155.43

SA1 NUT 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)

฿ 11,003.23

SA1 NUT 1 Pack(s)

75 Pieces Per Package

14 Day(s) 10-[Stainless Steel] Stainless SteelBox/package

฿ 290.67

SA1 NUT 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)

฿ 8,816.52

SA1 NUT 1 Pack(s)

39 Pieces Per Package

5 Day(s) 10-[Stainless Steel] Stainless SteelBox/package

฿ 480.00

SA1 NUT 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)

฿ 6,694.84

SA1 NUT 1 Pack(s)

15 Pieces Per Package

14 Day(s) 1027[Stainless Steel] Stainless SteelBox/package

฿ 8,184.77

SA1 NUT 1 Pack(s)

12 Pieces Per Package

5 Day(s) 1030[Stainless Steel] Stainless SteelBox/package

฿ 9,386.67

SA1 NUT 1 Pack(s)

8 Pieces Per Package

5 Day(s) 1036[Stainless Steel] Stainless SteelBox/package

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type2