1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Nut, Class 1, Whitworth【1-39 Pieces Per Package】

Heavy Nut, Class 1, Whitworth
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 21.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by SUNCO. The nominal diameter and height of the nut are the same. [Thread Type]Whitworth coarse

Part Number
HNT1-403-W1
HNT1-403-W1+1/4
HNT1-403-W3/4
HNT1-403-W3/8
HNT1-ST-W1/2
HNT1-ST-W5/8
HNT1-STU-W1/2
HNT1-STU-W5/8
HNT1-SUS-W1
HNT1-SUS-W1+1/2
HNT1-SUS-W1+1/4
HNT1-SUS-W1+1/8
HNT1-SUS-W1/2
HNT1-SUS-W1+3/8
HNT1-SUS-W3/4
HNT1-SUS-W3/8
HNT1-SUS-W5/8
HNT1-SUS-W7/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details)

฿ 7,373.03

SA1 NUT 1 Pack(s)

21 Pieces Per Package

14 Day(s) 10[Stainless Steel] SUS403-Box/package1-

฿ 6,387.10

SA1 NUT 1 Pack(s)

10 Pieces Per Package

14 Day(s) 10[Stainless Steel] SUS403-Box/package1 1/4-

฿ 7,596.77

SA1 NUT 1 Pack(s)

39 Pieces Per Package

5 Day(s) 10[Stainless Steel] SUS403-Box/package3/4-

฿ 56.39

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] SUS403-Low Quantity (can be purchased from one)3/8-

฿ 21.00

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Steel] Steel-Low Quantity (can be purchased from one)1/2-

฿ 33.63

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Steel] Steel-Low Quantity (can be purchased from one)5/8-

฿ 24.45

SA1 NUT 1 Piece(s) 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)1/2Bright Chromate Plating

฿ 36.05

SA1 NUT 1 Piece(s) Available 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)5/8Bright Chromate Plating

฿ 658.67

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)1-

฿ 10,934.71

SA1 NUT 1 Pack(s)

8 Pieces Per Package

14 Day(s) 10[Stainless Steel] Stainless Steel-Box/package1 1/2-

฿ 7,660.65

SA1 NUT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10[Stainless Steel] Stainless Steel-Box/package1 1/4-

฿ 7,097.81

SA1 NUT 1 Pack(s)

12 Pieces Per Package

5 Day(s) 10[Stainless Steel] Stainless Steel-Box/package1 1/8-

฿ 100.19

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)1/2-

฿ 8,321.03

SA1 NUT 1 Pack(s)

8 Pieces Per Package

5 Day(s) 10[Stainless Steel] Stainless Steel-Box/package1 3/8-

฿ 325.34

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)3/4-

฿ 59.81

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)3/8-

฿ 207.62

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)5/8-

฿ 436.58

SA1 NUT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)7/8-

Loading...

  1. 1

Basic Information

Thread Type Whitworth Coarse Applications, Functions Standard Hex Nut Type Type1