1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut, Class 3, Cutting / Left-Hand Thread【1-90 Pieces Per Package】

Hex Nut, Class 3, Cutting / Left-Hand Thread
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 32.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Threaded in a counterclockwise direction and used for the rotating part of a machine.

Part Number
HNT3-SUS-ML6SALE
HNT3-SUS-ML8
HNT3-SUS-ML10
HNT3-SUS-ML12
HNT3-SUS-ML14
HNT3-SUS-ML16SALE
HNT3-SUS-ML18
HNT3-SUS-ML20
HNT3-SUS-ML22
HNT3-SUS-ML24
HNT3-SUS-ML27
HNT3-SUS-ML30
HNT3-SUS-ML33
HNT3-SUS-ML36
HNT3-SUS-ML39
HNT3-SUS-ML42
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Sales Unit

฿ 32.13

฿ 14.34

NUT 1 Piece(s) Same day 106Low Quantity (can be purchased from one)

฿ 40.26

NUT 1 Piece(s) Same day 108Low Quantity (can be purchased from one)

฿ 125.00

NUT 1 Piece(s) Available 5 Day(s) 1010Low Quantity (can be purchased from one)

฿ 137.20

NUT 1 Piece(s) Available 5 Day(s) 1012Low Quantity (can be purchased from one)

฿ 89.91

SA1 NUT 1 Piece(s) Available 5 Day(s) 1014Low Quantity (can be purchased from one)

฿ 129.37

฿ 77.73

NUT 1 Piece(s) Same day 1016Low Quantity (can be purchased from one)

฿ 9,956.58

SA1 NUT 1 Pack(s)

90 Pieces Per Package

5 Day(s) 10-Box/package

฿ 208.00

SA1 NUT 1 Piece(s) Available 5 Day(s) 1020Low Quantity (can be purchased from one)

฿ 259.74

SA1 NUT 1 Piece(s) 5 Day(s) 10-Low Quantity (can be purchased from one)

฿ 349.72

SA1 NUT 1 Piece(s) Available 5 Day(s) 1024Low Quantity (can be purchased from one)

฿ 537.29

NUT 1 Piece(s) 5 Day(s) 1027Low Quantity (can be purchased from one)

฿ 754.45

SA1 NUT 1 Piece(s) 5 Day(s) 1030Low Quantity (can be purchased from one)

฿ 1,002.97

SA1 NUT 1 Piece(s) 5 Day(s) 1033Low Quantity (can be purchased from one)

฿ 1,291.35

SA1 NUT 1 Piece(s) 5 Day(s) 1036Low Quantity (can be purchased from one)

฿ 8,861.81

SA1 NUT 1 Pack(s)

8 Pieces Per Package

5 Day(s) 1039Box/package

฿ 2,046.48

SA1 NUT 1 Piece(s) Available 5 Day(s) 1042Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Metric coarse (Left) Applications, Functions Standard
Hex Nut Type Type3