1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 2 Type Left-Hand Thread【1-5,000 Pieces Per Package】

Hex Nut 2 Type Left-Hand Thread
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.
  • ※Other special treatment of surface treatment has the following specifications:
    3W-ZEC:ZEC coat trivalent base white
    3B-ZEC: ZEC coat trivalent black base

Product Description

The screw is cut counterclockwise and is used in rotating machine parts.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· It is common to tighten the hexagonal part with a spanner.
[Applications]
· There is no fixed use, and it is ideal for various locations.

Part Number
HNT2-ST3B-ML5
HNT2-ST3W-ML3
HNT2-ST3W-ML4
HNT2-ST3W-ML5
HNT2-ST3W-ML6
HNT2-ST3W-ML12
HNT2-ST-ML5
HNT2-ST-ML6
HNT2-ST-ML12
HNT2-STC-ML12
HNT2-STCB-ML12
HNT2-STH-ML12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)

฿ 16.23

FASTENING 1 Piece(s) Available 5 Day(s) 105Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black

฿ 2.90

FASTENING 1 Piece(s) 5 Day(s) 103Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 4,468.00

SA1 NUT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 104Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 2,924.00

SA1 NUT 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 105Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 6.67

SA1 NUT 1 Piece(s) Available 5 Day(s) 106Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 32.13

SA1 NUT 1 Piece(s) 5 Day(s) 1012Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 2,617.00

SA1 NUT 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 105-Box/package-

฿ 3.81

SA1 NUT 1 Piece(s) Available 5 Day(s) 106-Low Quantity (can be purchased from one)-

฿ 2,906.00

SA1 NUT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1012-Box/package-

฿ 3,228.00

SA1 NUT 1 Pack(s)

200 Pieces Per Package

5 Day(s) -12Chromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 3,870.97

SA1 NUT 1 Pack(s)

200 Pieces Per Package

14 Day(s) -12Chromate PlatingBox/package[Chromate Plating] Black Chromate

฿ 4,567.74

SA1 NUT 1 Pack(s)

200 Pieces Per Package

14 Day(s) 1012Chrome PlatingBox/packageChrome Plating

Loading...

  1. 1

Basic Information

Material Steel Thread Type Metric coarse (Left) Applications, Functions Standard
Hex Nut Type Type2