1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 2 Types Wit【1-150 Pieces Per Package】

Hex Nut 2 Types Wit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 12.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.
  • ※Other special treatment of surface treatment has the following specifications:
    3W-ZEC:ZEC coat trivalent base white
    3B-ZEC: ZEC coat trivalent black base

Product Description

[Materials] Steel, Stainless steel.
[Surface treatment] None, Bright chromate plating, Chromate plating, Nickel plating.
[Screw Nominal (inch)] 1/2, 5/8, 1/4, 5/16, 3/8, 3/4, 7/8, 7/16, 1, 1 1/8, 1 1/ 4, 1 3/8, 1 1/2.
[Application/Function] Standard.
[Type of thread] Wit coarse.
[Hexagon nut standard] 2 types.

Part Number
HNT2-ST-W1/2
HNT2-ST-W5/8
HNT2-STU-W1/2
HNT2-SUS-W1+1/2
HNT2-SUS-W1+1/4
HNT2-SUS-W1/2
HNT2-SUS-W1/4SALE
HNT2-SUS-W3/4
HNT2-SUS-W3/8SALE
HNT2-SUS-W5/8
HNT2-SUS-W5/16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)

฿ 1,271.00

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10[Steel] Steel-Box/package1/2-10

฿ 1,873.00

SA11 FASTENING 1 Pack(s)

80 Pieces Per Package

5 Day(s) 10[Steel] Steel-Box/package5/8-13

฿ 22.84

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)1/2Bright Chromate Plating10

฿ 8,937.29

SA11 FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 10[Stainless Steel] Stainless Steel-Box/package1 1/2-30

฿ 6,189.68

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

14 Day(s) 10[Stainless Steel] Stainless Steel-Box/package1 1/4-25

฿ 46.48

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)1/2-10

฿ 12.39

฿ 9.28

FASTENING 1 Piece(s) Same day 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)1/4-5

฿ 269.42

SA11 FASTENING 1 Piece(s) 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)3/4-16

฿ 21.68

฿ 10.86

FASTENING 1 Piece(s) Same day 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)3/8-8

฿ 150.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)5/8-13

฿ 15.76

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)5/16-6.5

Loading...

  1. 1

Basic Information

Thread Type Whitworth Coarse Applications, Functions Standard Hex Nut Type Type2