(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic shape] Hex nut.
[Material] PTFE.
[Surface treatment] None.
[Type of screw thread] Metric coarse.
[Application/Function] Standard.
[Sales unit] Sold separately (can be purchased as a single unit).
[Surface treatment (details)] None.
[Hex nut standard] 1 type.
[Nominal designation of screw thread (M)] 3, 4, 5, 6, 8, 10.
Part Number |
---|
HNT1-PTFE-M3 |
HNT1-PTFE-M4 |
HNT1-PTFE-M5 |
HNT1-PTFE-M6 |
HNT1-PTFE-M8 |
HNT1-PTFE-M10 |
HNT1-PTFE-M12 |
HNT1-PTFE-M16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) |
---|---|---|---|---|---|---|---|
฿ 287.80 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | |
฿ 307.50 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | |
฿ 317.20 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | |
฿ 384.30 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | |
฿ 480.80 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | |
฿ 529.00 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | |
฿ 549.20 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | |
฿ 1,228.10 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 |
Loading...
Basic Shape | Hex nut | Material | PTFE | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No | Hex Nut Standard | A Type |
How can we improve?
How can we improve?