(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic shape] Hex nut
[Material] PPS
[Surface treatment] None screw thread
[Type] Metric coarse application / function standard
[Sales unit] Sold separately (can be purchased as a single unit)
[Surface treatment] (details) none hex nut standard 1 type
[Nominal designation of screw thread (M)] 2 2.6 3 4 5 6 8 10 12
[Height (mm)] 1.6 2 2.4 3.2 4 5 6.5 8 10
Part Number |
---|
HNT1-PPS-M2 |
HNT1-PPS-M2.6 |
HNT1-PPS-M3 |
HNT1-PPS-M4 |
HNT1-PPS-M5 |
HNT1-PPS-M6 |
HNT1-PPS-M8 |
HNT1-PPS-M10 |
HNT1-PPS-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 18.90 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 1.6 | |
฿ 18.90 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.6 | 2 | |
฿ 23.61 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 2.4 | ||
฿ 19.94 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 3.2 | ||
฿ 21.10 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 4 | |
฿ 58.06 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 5 | ||
฿ 92.13 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 6.5 | ||
฿ 197.40 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 8 | |
฿ 250.50 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 10 |
Loading...
Basic Shape | Hex nut | Material | PPS | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No | Hex Nut Standard | A Type |
How can we improve?
How can we improve?