(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic shape] Hex nut
[Material] Polycarbonate
[Surface treatment] None
[Thread type] Metric coarse
[Nominal thread (M)] 8/10/12
[Applications/Functions] Standard
[Sales unit] Sold separately (can be purchased as a single unit)
[Hex nut standard] Type 1
Part Number |
---|
HNTO1-PC-M10 |
HNTO1-PC-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Nominal (M) |
---|---|---|---|---|---|---|
฿ 22.40 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | |
฿ 34.67 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 12 |
Loading...
Basic Shape | Hex nut | Material | Polycarbonate | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No | Hex Nut Standard | A Type |
How can we improve?
How can we improve?