(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Body
[Type] Round shaped mounting section
[Type] Male thread mounting part diameter d (mm) or nominal diameter 4 Round type
[Type] Cylindrical side part processing No knurling additional function Male thread end processing None
[Surface Treatment] None Mounting Portion
[Materials] Steel body outer diameter D (ø) 10 Body height t (mm) 10
[Sales Unit] Box· Pack
Mounting Section Dia. d (mm) or Nominal Dia. | M4 | Mounting Section Type | Male thread | Mounting Section, Length L(mm) | 15 |
---|---|---|---|---|---|
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Steel |
Threaded End Machining | No | Side Machined | Knurling | Additional Function | No |
Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent White | Main Body, Outer Dia. D(Ø) | 10 |
Main Body, Height t(mm) | 10 | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part KNOBRWNO2-ST3W-M4-15 in the High-Pick, Bolt No. 2, White series.
How can we improve?
How can we improve?