(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A knob that has seen significant cost reductions thanks to completion of a mass production system.
[Feature]
· Thread section: SWCH. (Trivalent chromate processing)
· Head material: ASA resin.
[Applications]
· The product can used for various machines, electrical equipment, medical equipment, electric tools, and office equipment etc.
Mounting Section Type | Male thread | Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Threaded End Machining | No | Side Machined | Knurling |
Additional Function | No | Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent White |
Main Body, Outer Dia. D(Ø) | 8.2 | Main Body, Height t(mm) | 10 |
Please check the type/dimensions/specifications of the part KNOBRBNO1-ST3W-M3-6 in the Hypic Number 1 Black series.
Part Number |
---|
KNOBRBNO1-ST3W-M3-10 |
KNOBRBNO1-ST3W-M3-12 |
KNOBRBNO1-ST3W-M3-18 |
KNOBRBNO1-ST3W-M3-8 |
KNOBRBNO1-ST3W-M4-10 |
KNOBRBNO1-ST3W-M4-12 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 4,483.05 | 1 Pack(s) | 1,000 Pieces Per Package | 31 Day(s) | 10 | M3 | 10 | Box/package | ||
฿ 4,645.16 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | M3 | 12 | Box/package | ||
฿ 5,032.26 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | M3 | 18 | Box/package | ||
฿ 4,379.43 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | M3 | 8 | Box/package | ||
฿ 13.98 | 1 Piece(s) | 31 Day(s) | 10 | M4 | 10 | Low Quantity (can be purchased from one) | |||
฿ 5,806.45 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | M4 | 12 | Box/package |
How can we improve?
How can we improve?