1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDC Protect Parts Color Cap【1-300 Pieces Per Package】

SDC Protect Parts Color Cap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 7.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·It is suitable for protecting important items from scratches during transportation, masking during painting, protecting threads, and preventing dust.
[Applications]
·It is also useful for preventing injuries caused by pipe cut surfaces, screws, and tapping tips, as well as for handling P/L.

Features

●Cover a bolt or nut, or insert to protect the threaded part.

Specification

●Applicable Bolt Dimension:M16
●Applicable Nut Dimension:M18
●Dimension(mm) A:13.5
●Dimension(mm) B:13.2
●Dimension(mm) C:15.4
●Q'ty Per Bag(piece):100

Materials

●L.D. Polyethylene(PE)
Part Number
SDCCCB-PE-NO.2
SDCCCB-PE-NO.7
SDCCCB-PE-NO.9
SDCCCB-PE-NO.10
SDCCCB-PE-NO.12
SDCCCB-PE-NO.16
SDCCCB-PE-NO.20
SDCCCB-PE-NO.21
SDCCCB-PE-NO.23
SDCCCB-PE-NO.26
SDCCCB-PE-NO.31
SDCCCB-PE-NO.41
SDCCCB-PE-NO.44
SDCCCB-PE-NO.45
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Applicable male thread size Applicable Screw Size Height
(mm)
O.D.
(mm)
Color Sales Unit

฿ 10.44

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -2-M6, W1/49.539.53BlueLow Quantity (can be purchased from one)

฿ 9.20

SA11 FASTENING 1 Piece(s) 5 Day(s) 107M8, W5/16W3 / 8, Rc1 / 89.5313.49BlueLow Quantity (can be purchased from one)

฿ 9.20

SA11 FASTENING 1 Piece(s) 5 Day(s) 109-W7/169.5315.08BlueLow Quantity (can be purchased from one)

฿ 7.74

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010M10, W3/8M129.5315.88BlueLow Quantity (can be purchased from one)

฿ 9.42

SA11 FASTENING 1 Piece(s) 5 Day(s) 1012--9.5315.88BlueLow Quantity (can be purchased from one)

฿ 8.49

SA11 FASTENING 1 Piece(s) 5 Day(s) 1016M14, R1/4M16, W5/8, Rc3/812.719.05BlueLow Quantity (can be purchased from one)

฿ 7.98

SA11 FASTENING 1 Piece(s) 5 Day(s) 1020--12.721.43BlueLow Quantity (can be purchased from one)

฿ 10.07

SA11 FASTENING 1 Piece(s) 5 Day(s) 1021-W3/412.722.23BlueLow Quantity (can be purchased from one)

฿ 9.76

SA11 FASTENING 1 Piece(s) 5 Day(s) 1023-Rc1/215.8823.81BlueLow Quantity (can be purchased from one)

฿ 1,593.53

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 1026W3/4-12.725.4BlueBox/package

฿ 11.81

SA11 FASTENING 1 Piece(s) 5 Day(s) 1031-Rc3/415.8828.58BlueLow Quantity (can be purchased from one)

฿ 11.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1041M27, R3/4M3019.0533.34BlueLow Quantity (can be purchased from one)

฿ 1,653.46

FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 1044--19.0536.51RedBox/package

฿ 2,184.00

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 1045-M3619.0538.1BlueBox/package

Loading...

  1. 1

Basic Information

Material LDPE