1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDC Protective Part, SR1020 Rubber Cap【1-250 Pieces Per Package】

SDC Protective Part, SR1020 Rubber Cap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 17.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] PVC
[Color] Black
[Nominal] 5 6 9 10 11 12 13 14 15 16 20 22 25 27

[Internal diameter (mm)] 5 6 9 10 11 12 13 14 15 16 20 22 25 27

[Height (mm)] 23.5 25 28 28.5 29 29.5 33.5 34 34.5

[Sales unit] Low quantity (Quantities of 1 pc and up are available for purchase) Box / Pack

Part Number
SDCSR1020-PVC-NO.12696
SDCSR1020-PVC-NO.12697
SDCSR1020-PVC-NO.12700
SDCSR1020-PVC-NO.12701
SDCSR1020-PVC-NO.12702
SDCSR1020-PVC-NO.12703
SDCSR1020-PVC-NO.12704
SDCSR1020-PVC-NO.12705
SDCSR1020-PVC-NO.12706
SDCSR1020-PVC-NO.12707
SDCSR1020-PVC-NO.12713
SDCSR1020-PVC-NO.12716
SDCSR1020-PVC-NO.12718
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipI.D.
(mm)
Height
(mm)
Sales Unit

฿ 17.42

SA11 FASTENING 1 Piece(s) 5 Day(s) 523.5Low Quantity (can be purchased from one)

฿ 18.53

SA11 FASTENING 1 Piece(s) 5 Day(s) 625Low Quantity (can be purchased from one)

฿ 4,287.62

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 925Box/package

฿ 3,942.48

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1029.5Box/package

฿ 4,044.58

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1129Box/package

฿ 4,433.15

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1229Box/package

฿ 3,801.91

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

5 Day(s) 1329Box/package

฿ 4,125.72

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

5 Day(s) 1428.5Box/package

฿ 3,591.62

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

5 Day(s) 1529.5Box/package

฿ 3,591.62

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

5 Day(s) 1628Box/package

฿ 3,580.96

SA11 FASTENING 1 Pack(s)

80 Pieces Per Package

5 Day(s) 2234Box/package

฿ 76.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 2534.5Box/package

฿ 3,033.53

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 2733.5Box/package

Loading...

  1. 1

Basic Information

Material PVC Color Black