1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PEEK Plastic Spring (Part Number)

PEEK Plastic Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 832.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Internal diameter] 4, 4.5, 6, 8, 20.5
[Outer diameter] 6, 10, 12, 14.5, 25
[Custom length] 18, 20, 23, 25, 36
[Solid length] 11, 12, 12.5, 16
[Spring constant] 0.17, 0.38, 0.49, 0.52, 0.62, 3.48

PEEK Plastic Spring: Related image

Part Number
PS-PEEK-D6X10-20
PS-PEEK-D8X12-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)
O.D. D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load P2
(N)

฿ 832.65

SA1 1 Piece(s) 7 Day(s) 10610110.626.82

฿ 855.87

SA1 1 Piece(s) 7 Day(s) 10812120.495.88

Loading...

  1. 1

Basic Information

Free Length L(mm) 20 Allowable Load (Configurable Range)(N) 4.51~8.50 Material PEEK
End Surface Status Grounded Sales Unit Low Quantity (can be purchased from one)