1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powder series self ventilation type clutch

Powder series self ventilation type clutch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,044.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· This unique ideal powder and new structural design achieves precise control of the torque transmission over a wide range, precise proportional control over a wide range, stable constant torque properties, non-shock connection, braking functionality, smooth continuous slip properties, ideal for high frequency operation, long life, and no wear debris

 
Part Number
PHC-0.6R
PHC-2.5R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)

฿ 36,044.03

SNF FEEDER CLUTCH BREAK 1 Piece(s) 9 Day(s) 0.1~30612 (Hole)

฿ 47,728.33

SNF FEEDER CLUTCH BREAK 1 Piece(s) 9 Day(s) 0.1~302525 (Hole)

Loading...

  1. 1

Basic Information

Function Clutch Type Powder Environment, Applications Standard
Maximum Number of Rotation(rpm) 1800 Number of Clutches 1 Structure Low-Noise
Feature Standard