(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Transmits high torque with a compact body ⇒ Compact with high torque due to the interlocking teeth type system, non-slip reliable torque ⇒ Positive torque that will never let sliding occur during torque transmission, and zero drag torque ⇒ Once the energization is cutoff, the driving side will be completely separated from the load side, and there is no joint-turning ⇒ Connections can also be made during rotation (relative rotation) based on the usage conditions, and capable of performing reliable fixed position connection and synchronized operation ⇒ The positional relationship for the single position type will not change even if connections and disconnection is repeated, and it can always be used in a fixed position when connected or using a dry or wet type ⇒ Can use with dry types or in-oil types based on the usage purpose or location
Part Number |
---|
TO-2 |
TO-5 |
TO-10 |
TO-15 |
TO-20 |
TO-40 |
TO-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Number of Rotation (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) | Shaft diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 24,522.88 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 7300 | 0.1~30 | 20 | 12 (Hole) | ||
฿ 27,392.50 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 5200 | 30.1~60 | 50 | 24 (Hole) | ||
฿ 33,132.35 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 4500 | 60.1~200 | 100 | 28 (Hole) | ||
฿ 38,887.09 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 3800 | 60.1~200 | 150 | 37 (Hole) | ||
฿ 51,626.61 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 3300 | 60.1~200 | 200 | 44 (Hole) | ||
฿ 76,064.35 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 2800 | 200.1~2500 | 400 | 57 (Hole) | ||
฿ 101,266.62 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 2400 | 200.1~2500 | 800 | 67 (Hole) |
Loading...
Function | Clutch | Type | Electromagnetic tooth | Environment, Applications | Standard |
---|---|---|---|---|---|
Number of Clutches | 1 | Structure | Compact | Feature | Standard |
How can we improve?
How can we improve?