1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooth series bearing mounting type clutch

Tooth series bearing mounting type clutch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,406.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Transmits high torque with a compact body ⇒ Compact with high torque due to the interlocking teeth type system, non-slip reliable torque ⇒ Positive torque that will never let sliding occur during torque transmission, and zero drag torque ⇒ Once the energization is cutoff, the driving side will be completely separated from the load side, and there is no joint-turning ⇒ Connections can also be made during rotation (relative rotation) based on the usage conditions, and capable of performing reliable fixed position connection and synchronized operation ⇒ The positional relationship for the single position type will not change even if connections and disconnection is repeated, and it can always be used in a fixed position when connected or using a dry or wet type ⇒ Can use with dry types or in-oil types based on the usage purpose or location

 
Part Number
TZ-6.3
TZ-10
TZ-25
TZ-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)

฿ 28,406.07

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 520060.1~2006325 (Hole)

฿ 34,114.32

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 450060.1~20010030 (Hole)

฿ 53,676.41

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 3300200.1~250025040 (Hole)

฿ 77,241.81

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 2800200.1~250040050 (Hole)

Loading...

  1. 1

Basic Information

Function Clutch Type Electromagnetic tooth Environment, Applications Standard
Number of Clutches 1 Structure Compact Feature Standard