1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Permanent Series Permanent Closed Brake

Permanent Series Permanent Closed Brake
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,163.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Braking is instantaneous. Displays the effectiveness of magnets in a variety of ways.
[Features]
· Outstanding quick response.
· The facing is asbestos free.
· Ideal for emergency brake.
· High heat dissipation capacity.
· No gap adjustment required.
· Zero backlash (leaf spring type).

 
Part Number
ERS-175L/FMF
ERS-260A/FMS
ERS-260L/FMF
ERS-400A/FMS
ERS-501A/OMS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
Mounting Method

฿ 8,163.37

SNF FEEDER CLUTCH BREAK 1 Piece(s) 11 Day(s) 90000.1~30210 (Hole)Leaf spring drive flange mounting type

฿ 11,362.76

SNF FEEDER CLUTCH BREAK 1 Piece(s) 11 Day(s) 70000.1~30712 (Hole)Spline drive flange mounting type

฿ 11,336.48

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 70000.1~30812 (Hole)Leaf spring drive flange mounting type

฿ 16,906.73

SNF FEEDER CLUTCH BREAK 1 Piece(s) 11 Day(s) 40000.1~302018 (Hole)Spline drive flange mounting type

฿ 23,880.31

SNF FEEDER CLUTCH BREAK 1 Piece(s) 11 Day(s) 400030.1~604028 (Hole)Spline drive external mounting type

Loading...

  1. 1

Basic Information

Function Brake Type Non-Excitation Operation Non-Excitation Operation Type Braking
Operation Method Permanent Environment, Applications Standard Shaft Structure Through
Structure Standard Feature Standard