1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin-type series brake without hub

Thin-type series brake without hub
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,526.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A dry type plate electromagnetic brake with high responsiveness, high accuracy, high reliability, long life, and low energy consumption. · Ultra-thin, compact, and high performance plate spring driving type · Zero backlash · Excellent responsiveness, and can be freely mounted at any posture · Highly reliable clover type plate spring

 
Part Number
NB-0.3
NB-0.6-T
NB-1.2-T
NB-2.5-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Mounting hole diameter Z
(φ)

฿ 5,526.29

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 80000.1~3033.5

฿ 7,521.96

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 80000.1~3064.5

฿ 9,536.42

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 60000.1~30125.5

฿ 11,570.84

SNF FEEDER CLUTCH BREAK 1 Piece(s) 8 Day(s) 45000.1~30256.5

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Environment, Applications Standard
Shaft Structure Through Structure Thin Feature Standard
Mounting Method No Hub