1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thi series clutch butt shaft type

FEEDER CLUTCH BREAK

Thi series clutch butt shaft type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,820.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A dry type plate electromagnetic clutch with high responsiveness, high accuracy, high reliability, long life, and low energy consumption.
· Ultra-thin, compact, and high performance plate spring driving type
· Zero backlash
· Excellent responsiveness, and can be freely mounted at any posture
· Highly reliable clover type plate spring

 
Part Number
NC-2.5-C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,820.55

฿ 8,893.81

FEEDER CLUTCH BREAK 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Environment, Applications Standard
Maximum Number of Rotation(rpm) 4500 Rated Torque (Range)(N・m) 0.1~30 Rated Torque(N・m) 25
Shaft Structure Butt Weld Number of Clutches 1 Structure Thin
Feature Standard Shaft diameter d(φ) 20 (Hole) Mounting Method Hub external mounting type

Please check the type/dimensions/specifications of the part NC-2.5-C in the Thi series clutch butt shaft type series.