(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin, high-accuracy, easy to embed and space-saving.
[Features]
· Thin and compact.
· Zero backlash.
· "Clover shape spring" with outstanding durability.
· Easily and freely mountable in any direction.
· Outstanding responsiveness and high-accuracy.
Part Number |
---|
NC-0.3 |
NC-0.6-T |
NC-1.2-T |
NC-2.5-T |
NC-5-T |
NC-10-T |
NC-20-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Number of Rotation (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) | Shaft diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,500.27 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 8000 | 0.1~30 | 3 | 10 (Hole) | ||
฿ 9,522.48 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 8000 | 0.1~30 | 6 | 12 (Hole) | ||
฿ 11,555.34 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 6000 | 0.1~30 | 12 | 15 (Hole) | ||
฿ 14,624.82 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 4500 | 0.1~30 | 25 | 20 (Hole) | ||
฿ 18,740.75 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 4000 | 30.1~60 | 50 | 25 (Hole) | ||
฿ 31,480.21 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | 8 Day(s) | 3500 | 60.1~200 | 100 | 30 (Hole) | ||
฿ 47,883.30 | SNF FEEDER CLUTCH BREAK | 1 Piece(s) | Available | 8 Day(s) | 3000 | 60.1~200 | 200 | 40 (Hole) |
Loading...
Function | Clutch | Type | Independent Electromagnetic | Environment, Applications | Standard |
---|---|---|---|---|---|
Shaft Structure | Through | Number of Clutches | 1 | Structure | Thin |
Feature | Standard | Mounting Method | No Hub |
How can we improve?
How can we improve?