1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drainage Piping Materials, ESLON DV-VU Joint, 45° Y [VUY] 45° Reducing Y (VUY)

Drainage Piping Materials, ESLON DV-VU Joint, 45° Y [VUY] 45° Reducing Y (VUY)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ESLON DV-VU fitting is designed for outdoor drainage equipment in residential areas. The adhesion state of the ESLON DV-VU fitting can be confirmed by visual inspection.

Part Number
UY1H3
UY65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Nominal Diameter

฿ 100.00

SGU POLYVINYL CHLORIDE CPLG 1 Piece(s) Quote Pipe⇔Pipe, different diameters-45°Y100X50

฿ 100.00

SGU POLYVINYL CHLORIDE CPLG 1 Piece(s) Quote Pipe⇔Pipe, same diameters45°Y-65

Loading...

  1. 1

Basic Information

Type Fitting Material PVC Resin Applicable Fluid Water
Material of Applicable Pipe Vinyl Chloride Surface Treatment No Color Gray