1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drainage Piping Materials, ESLON DV Fittings Special Products (Urban Renaissance Agency of Japan Specifications), Toilet Connection Intermediary Fitting

SGU POLYVINYL CHLORIDE CPLG

Drainage Piping Materials, ESLON DV Fittings Special Products (Urban Renaissance Agency of Japan Specifications), Toilet Connection Intermediary Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Meets Urban Renaissance Agency of Japan specifications.

Part Number
CBC75S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

SGU POLYVINYL CHLORIDE CPLG 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Fitting Material PVC Resin Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Vinyl Chloride
Surface Treatment No Nominal Diameter 75 Color Gray