(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used as a drainage pipe in buildings for gray water, sewage drainage, ventilation, and rainwater drainage.
Part Number |
---|
DDL1H |
DDL1Q |
DDL30 |
DDL40 |
DDL50 |
DDL65 |
DDL75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter |
---|---|---|---|---|---|---|
฿ 432.00 | SGU POLYVINYL CHLORIDE CPLG | 1 Piece(s) | 12 Day(s) | 100 | ||
฿ 845.00 | SGU POLYVINYL CHLORIDE CPLG | 1 Piece(s) | 14 Day(s) | 125 | ||
฿ 44.00 | SGU POLYVINYL CHLORIDE CPLG | 1 Piece(s) | 12 Day(s) | 30 | ||
฿ 57.00 | SGU POLYVINYL CHLORIDE CPLG | 1 Piece(s) | 10 Day(s) | 40 | ||
฿ 92.00 | SGU POLYVINYL CHLORIDE CPLG | 1 Piece(s) | 10 Day(s) | 50 | ||
฿ 160.00 | SGU POLYVINYL CHLORIDE CPLG | 1 Piece(s) | 12 Day(s) | 65 | ||
฿ 218.00 | SGU POLYVINYL CHLORIDE CPLG | 1 Piece(s) | 14 Day(s) | 75 |
Loading...
Type | Fitting | Material | PVC Resin | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 90° Elbow | Material of Applicable Pipe | Vinyl Chloride |
Surface Treatment | No | Color | Gray |
How can we improve?
How can we improve?