1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Related Products, ESLON Insulation Tape

Related Products, ESLON Insulation Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tape-shaped heat insulating material. (No Adhesive) "Spec" Length: 10 m wall thickness: 3 mm wide: 50 mm

Part Number
HT2BW
HT3BW
HT4CW
HT5CW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Width
(mm)

฿ 100.00

SGU PIPING RELATED PARTS 1 Piece(s) Quote 250

฿ 100.00

SGU PIPING RELATED PARTS 1 Piece(s) Quote 375

฿ 100.00

SGU PIPING RELATED PARTS 1 Piece(s) Quote 475

฿ 100.00

SGU PIPING RELATED PARTS 1 Piece(s) Quote 575

Loading...

  1. 1

Basic Information

Type Heat-Retention Material Length(m) 10

Frequently Asked Questions (FAQ)

Question: What material is the product made of?
Answer: The material is electron beam cross-linked foam polyethylene.