1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Related Products, Adhesive Tape for ESLOMINK

Related Products, Adhesive Tape for ESLOMINK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・Adhesive tape for ESLOMINK
・Length(m): 20
・Thickness(mm): 0.2
・Color: Beige

Part Number
NLT30T
NLT50T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Packing quantity
(piece)

฿ 100.00

SGU PIPING RELATED PARTS 1 Piece(s) Quote 30120

฿ 100.00

SGU PIPING RELATED PARTS 1 Piece(s) Quote 5080

Loading...

  1. 1

Basic Information

Type Tape Thickness(mm) 0.2 Length(m) 20
Color Beige